Stepper motors

Our igus stepper motors are available in the classic sizes from Nema 8 to Nema 34 with a flange dimension of 20 mm - 86 mm. Choose between different versions such as shaft stepper motors, spindle stepper motors and specialist motors. The durable and maintenance-free drylin stepper motors can be extended with metric connectors, brakes and encoders. They work reliably at temperatures between -10 and +50 °C. Another advantage of the stepper motors is that they are compatible with the most common motor controllers and positioning is therefore also possible without an encoder. Stepper motors are used in medical technology, laboratory automation, format adjustment and industrial automation. Our stepper motors are suitable for immediate purchase in the online shop and are ready for dispatch in just 24 hours.

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!