- Enclosed, anodised aluminium adapter, precise
- 50% reduced max. bearing clearance
- Secured by circlips
- Material of the liner: iglidur® J
Skift sprog :
Introducing the drylin R linear slide bearing RJUM-11, crafted with an enclosed, anodised aluminium adapter for precision and durability. This innovative design features a 50% reduction in maximum bearing clearance, ensuring enhanced performance. Secured by circlips, it guarantees stability and reliability. The liner is made from high-quality iglidur J material, offering excellent wear resistance. Upgrade your applications with this efficient and dependable linear slide bearing.

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h