iglidur® J3, flangeleje, mm - J3FM

Den nye udholdende: specialist i pulserende belastninger

iglidur® J3, flangeleje, mm - J3FM
iglidur® J3, flangeleje, mm - J3FM drawing
1 fra 2
iglidur® J3, flangeleje, mm - J3FM
iglidur® J3, flangeleje, mm - J3FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Varenummer: J3FM-0810-09
  • Materiale: iglidur® J3
  • Formular: Køb flangelejer
  • Dimensioner:
    • d1 8 mm
    • d2 10 mm
    • d3 15 mm
    • b1 9.5 mm
    • b2 1 mm
  • Juster målene
  • Fremstillingsmetode: Sprøjtestøbning
  • Levetid:
Materialeegenskaber:
  • Fremragende slidstyrke ved stuetemperatur
  • Meget god slidstyrke ved mellemhøje temperaturer
  • Fremragende friktionskoefficienter
  • Lav fugtoptagelse
  • God slidstyrke under vand
  • Høj medieresistens
  • Modstandsdygtigt over for kanttryk
  • Modstandsdygtige over for stød og slag
  • Modstandsdygtige over for snavs og støv
iglidur® J3 | The new endurance runner: Specialist for pivoting and pulsating loads
iglidur® J3 is a material with improved wear resistance at low to medium loads and high speeds. The service life is up to 300% higher than with iglidur® J, the proven top endurance runner material.

Typical applications

Vending machinery
Printing industry
Beverage industry
Glass industry
Aviation

Find more applications here:
Industry solutions
 
When to use it?
  • When optimising wear resistance compared to iglidur® J
  • When very low coefficients of friction in dry operation are required
  • When high wear resistance at low loads is required
  • When low moisture absorption is fundamental
  • When good liquid media resistance is required
When not to use it?Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® bearings are press-fit bushings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Er du i tvivl om, hvorvidt det passer?

Rådgivning

Jeg vil med glæde besvare deres spørgsmål personligt.

Levering og vejledning