iglidur® Q, bøsning uden flange, mm - QSM

Til høje belastninger – slidbestandig på mange aksler

iglidur® Q, bøsning uden flange, mm - QSM
iglidur® Q, bøsning uden flange, mm - QSM drawing
1 fra 2
iglidur® Q, bøsning uden flange, mm - QSM
iglidur® Q, bøsning uden flange, mm - QSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Varenummer: QSM-0608-10
  • Materiale: iglidur® Q
  • Formular: Køb bøsninger uden flange
  • Dimensioner:
    • d1 6 mm
    • d2 8 mm
    • b1 10 mm
  • Juster målene
  • Fremstillingsmetode: Sprøjtestøbning
  • Levetid:
Materialeegenskaber:
  • God slidstyrke ved stuetemperatur
  • Egnet til høje hastigheder
  • Fremragende friktionskoefficient
  • Modstandsdygtig over for store belastninger (>60N/mm²)
iglidur® Q | For heavy loads - Wear-resistant on many shafts
iglidur® Q bearings were developed especially for extreme loads. Under high loads, iglidur® Q figures among the iglidur® materials that display the best wear
resistance. From a radial load of 25MPa, even plain bearings made from the abrasion-resistant iglidur® W300 are exceeded. Specific solid lubricants integrated into the material ensure that the maintenance-free dry operation is guaranteed under any load.

Typical applications

Agriculture
Construction machinery
Public transport engineering

Find more applications here:
Industry solutions

 
When to use it?
  • For pivoting applications
  • For excellent wear resistance, especially for extreme loads
  • For extreme p x v values
  • When dirt-resistant bearings is required
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Er du i tvivl om, hvorvidt det passer?

Rådgivning

Jeg vil med glæde besvare deres spørgsmål personligt.

Levering og vejledning