Cylindrical bushings

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water.
 

Kategorier
Filtrer
Ledningskrav
Material
Requirements

Antal produkter: 60

iglidur® G, sleeve bearing, mm

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: per piece available
fra 1,78 EUR/Stk.
314 produkter, hvoraf klar til afsendelse:
290 24 - 48 timer
24 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® A350, sleeve bearing, mm

  • Excellent coefficient of friction
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • FDA-compliant
  • EU 10/2011-compliant
  • CO2 equivalent: per piece available
fra 3,27 EUR/Stk.
79 produkter, hvoraf klar til afsendelse:
78 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® M250, sleeve bearing, mm

  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: per piece available
fra 1,20 EUR/Stk.
214 produkter, hvoraf klar til afsendelse:
209 24 - 48 timer
5 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® P210, sleeve bearing, mm

  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: per piece available
fra 2,47 EUR/Stk.
78 produkter, hvoraf klar til afsendelse:
77 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J, sleeve bearing, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
fra 2,06 EUR/Stk.
188 produkter, hvoraf klar til afsendelse:
182 24 - 48 timer
5 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

igutex® TX1, sleeve bearing, mm

The high load bearing up to 200 MPa
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear resistant and dimensionally stable
  • Good media resistance
fra 6,06 EUR/Stk.
38 produkter, hvoraf klar til afsendelse:
34 24 - 48 timer
4 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, sleeve bearing, mm

  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
fra 3,02 EUR/Stk.
134 produkter, hvoraf klar til afsendelse:
117 24 - 48 timer
17 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® P, sleeve bearing, mm

  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • CO2 equivalent: per piece available
fra 2,15 EUR/Stk.
124 produkter, hvoraf klar til afsendelse:
122 24 - 48 timer
2 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J260, sleeve bearing, mm

  • Excellent coefficient of friction
  • Low moisture absorption
fra 3,99 EUR/Stk.
11 produkter, hvoraf klar til afsendelse:
11 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J3, sleeve bearing, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • CO2 equivalent: per piece available
fra 2,24 EUR/Stk.
83 produkter, hvoraf klar til afsendelse:
81 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J350, sleeve bearing, mm

  • Good wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
fra 3,27 EUR/Stk.
80 produkter, hvoraf klar til afsendelse:
79 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® L250, sleeve bearing, mm

  • Excellent friction coefficients
  • Resistant to edge pressure
  • Resistant to shocks and impacts
fra 3,60 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® R, sleeve bearing, mm

  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Low-cost material for high-volume production
fra 1,79 EUR/Stk.
20 produkter, hvoraf klar til afsendelse:
20 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® W300, sleeve bearing, mm

  • Good wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • CO2 equivalent: per piece available
fra 2,60 EUR/Stk.
168 produkter, hvoraf klar til afsendelse:
164 24 - 48 timer
4 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® D, sleeve bearing, mm

  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h