エナジーチェーンE2.1シリーズの標準サイズが登場29-05-2019

イグス株式会社(東京都墨田区)は、これまでマイクロサイズのみ利用可能だったE2.1シリーズのラインアップに、新しく小型~中型の標準サイズを加えます。E2.1シリーズは、静音、迅速な収納が特長のエナジーチェーンです。

 より広い内部空間、簡単なケーブル収納と組付け、長寿命、2パーツ構成。これらの特長を備えたE2.1シリーズは、15年以上にわたりご好評いただいている既存のE2/000シリーズの後継モデルです。E2.1シリーズは、専用オープナーまたはドライバーを使って、わずか2秒/mで開くことができます。内周側または外周側(どちらか一方を選択)から開閉できるので、非常に素早くケーブルが収納でき、工作機械、木工機械、金属加工機械など産業機械全般での使用に適しています。内高さは10mm、15mm、26mmに加えて、38mm、48mmも選択可能になります。ラインアップ追加により、2019年末頃までに850種を超えるエナジーチェーンあるいはエナジーチューブから、用途に最適なソリューションを選択できる予定です。