igus products can be found in a variety of machines and equipment for the plastics and rubber industry. This includes machines and plant for processing, machines and equipment for treatment and recycling, handling and downstream machines as well as peripherals and plant for process automation. Thereby igus products enable a trouble-free and reliable operation of your machines and systems. Among others the following product groups are used:
Innovative e-chain cable guidance systems with a long service life
Highly flexible chainflex cables with a 36-month guarantee
A diverse product range of maintenance-free iglidur plain bearings made of high-performance polymers
Compact drylin linear guides
Tech up, cost down: with improved e-chains, new approvals and certificates for chainflex cables and particularly quiet hybrid linear bearings.
You can find more information on these and further product innovations at our 400m2 trade show stand. You can either explore it virtually on your own or together with our industry expert. Make an appointment now for a guided virtual tour with individual consultation:
▲ Tech up
Tool-free opening and closing
15% more pull-out strength and 10% less weight than the E4.1 system
40% less assembly time compared to the e-chain system E4.1
▲ Tech up
One cable for all major markets
Gives confidence in the design process
No duplicated stock
No additional costs in respect of customs duty
▲ Tech up
Up to four times quieter than metallic bearings due to igus high-performance polymers
Cost-effective zinc die-cast housing
Roller bearings without lubrication
Curious about more innovations?Find the innovation overview and the virtual trade show stand here
When supplying energy to machines, high additional loads, accuracy and high temperatures are important. In injection moulding machines, extruders or blow moulding machines, polymer energy chains guide and protect the cables and hoses. Even with heavy fillings, polymer e-chains have their advantages:
With pivot arm mounted in injection moulding machines with plastic plain bearings. With the simple plug-in structure and the adjustable collars, it was possible to dispense with highly complicated joining mechanics.
The e-chain® was placed on an injection moulding tool in such a way that additional space is not necessary for the rolling movement in the horizontal direction.
The crimpers in hose packaging machines often reach temperatures of 160 °C and above in continuous operation.
In conventional solutions, this procedure washes the lubricant out of the plain bearings or even flushes particles of dirt in.
In this application, igus readychain energy chains are used for blown film extrusion.
Resistant to pressure, temperature and chemicals, iglidur plain bearings ensure trouble-free operation in this pillar cleaning system for plastic injection moulding machines.
A drylin® SHT lead screw linear system ensures precise positioning of the tools in the X-Y-Z direction.
You can find interesting contributions to questions regarding plastic machines in the igus blog.
Mandag til fredag fra 7:00 til 20:00.Lørdag fra 8:00 til 12:00.
24h