最大7,000°の回転動作を実現する ツイスターバンドHD28-01-2020

イグス株式会社(東京都墨田区)は、回転動作においてケーブルやホースを安全かつ確実にガイドするツイスターバンドHDシリーズを提供しています。この度、特に小さな設置スペースでの用途に向け、2種類の小さいサイズを開発しました。

ツイスターバンドHDシリーズは、高速回転動作で高い負荷がかかるケーブルやホースを確実にガイドするため、木工機械や自動車産業向け位置決め装置等で採用されています。ツイスターバンドHDを装備することで、1秒当たり最大180°の回転速度で水平使用で最大7,000°、垂直使用で最大3,000°の回転運動が可能です。そのため、回転角度が制限されている用途でスリップリングの代わりに使用することができ、バスケーブルや液体などの異なる媒体も一つのシステムで簡単に効率良くスムーズにガイドします。

この度新しく2種類のサイズをコンパクトで信頼性の高いソリューションとして開発しました。新サイズの内高さは11mmと18mmで、工作機械やロボット内などのごく小さな組込みスペースに最適です。