Safe robotic cable retraction without looping – the new Triflex RSE system02-11-2015

The retraction system for industrial robots enables cost-effective, automatic guidance of energy supply systems and supply hoses.

The motion plastics experts igus has developed a lightweight, cost-effective retraction system for the automatic retraction of cables and hoses. The new Triflex RSE system prevents looping of the cable carrier, allowing power, data, media to be safely supplied to the end of the robotic arm. Lightweight, space saving design

The extremely lightweight RSE system is based around the self-lubricating, maintenance-free DryLin linear bearings from igus. A moving carriage guides the cable carrier, allowing for a retraction stroke of up to 23.6 inches, while a durable elastic cord automatically retracts any excess slack, preventing loop formation within the system. The low profile RSE features integrated adjustable attachment plates, which allow the system to be mounted close to the robot, making RSE a space-saving and cost-effective solution.

Triflex RSE was designed for use with the Triflex R line of cable carriers from igus, which are available in a variety of diameters and styles. A large range of mounting options are available, allowing the system to be fitted to a variety of robot models.