Drylin R Shafts

Kategorier
Filtrer
Ledningskrav
Material
System

Antal produkter: 11

drylin® R aluminium shaft, supported, AWMU, EN AW 6061/6060

  • Lightweight
  • Ideal in combination with liners made from iglidur® J/J200
  • Low wear
  • Corrosion-free
  • Aluminium EN AW 6060/6061 (ALU)
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 60,23 EUR/m
6 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
Til produktsiden

drylin® R steel shaft, supported, SWUM, 1.1213

  • Cost-effective standard
  • High load capacity
  • Dry area applications
  • Hard chrome plated also available
  • Lower coefficient of friction against polymer bearings
  • 1.1213 (Cf53) steel
  • Aluminium support
Here you can CNC-machine the shaft in the 3D shaft designer.
På forespørgsel
14 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
12 20 arbejdsdage
Til produktsiden

drylin® R stainless steel shaft, supported, EWUM, 1.4112

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel AISI 440B (high grade steel)
  • Aluminium support
Here you can CNC-machine the shaft in the 3D shaft designer.
På forespørgsel
14 produkter, hvoraf klar til afsendelse:
14 20 arbejdsdage
Til produktsiden

drylin® R steel shaft, low supported, SWUMN, 1.1213

  • Cost-effective standard
  • High load capacity
  • Dry area applications
  • Hard chrome plated also available
  • Lower coefficient of friction against polymer bearings
  • 1.1213 (Cf53) steel
  • Aluminium support
Here you can CNC-machine the shaft in the 3D shaft designer.
På forespørgsel
7 produkter, hvoraf klar til afsendelse:
7 20 arbejdsdage
Til produktsiden

drylin® R stainless steel shaft, low supported, EWUMN, 1.4112

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel AISI 440B (high grade steel)
  • Aluminium support
Here you can CNC-machine the shaft in the 3D shaft designer.
På forespørgsel
7 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
6 20 arbejdsdage
Til produktsiden

drylin® R stainless steel shaft, partly supported, EWUM-ES, 1.4112

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel AISI 440B (high grade steel)
Here you can CNC-machine the shaft in the 3D shaft designer.
På forespørgsel
12 produkter, hvoraf klar til afsendelse:
12 20 arbejdsdage
Til produktsiden

drylin® R stainless steel shaft, partly supported, EWUMS-ES, 1.4571

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel 1.4571 (V4A)
På forespørgsel
12 produkter, hvoraf klar til afsendelse:
12 20 arbejdsdage
Til produktsiden

drylin® R stainless steel shaft, low supported, EWUMSN, 316 stainless steel (1.4571/AISI 316 Ti)

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel 316 stainless steel (1.4571/AISI 316 Ti)
På forespørgsel
6 produkter, hvoraf klar til afsendelse:
6 20 arbejdsdage
Til produktsiden

drylin® R stainless steel shaft, low supported, EEWUMN, AISI 420C

  • Corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel AISI 420C (high grade steel)
  • Aluminium support
På forespørgsel
10 produkter, hvoraf klar til afsendelse:
10 20 arbejdsdage
Til produktsiden

drylin® R steel shaft, supported, SWUM, 1.1213 hard-chromed

  • Cost-effective standard
  • High load capacity
  • Dry area applications
  • Hard-chromed
  • Lower coefficient of friction against polymer bearings
  • 1.1213 (Cf53) steel
  • Aluminium support
På forespørgsel
7 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
6 20 arbejdsdage
Til produktsiden

drylin® R steel shaft, low supported, SWUMHN, 1.1213 HV hard chromed

  • High load capacity
  • Dry area applications
  • Lower coefficient of friction against polymer bearings
  • 1.1213 HV hard chromed steel
På forespørgsel
7 produkter, hvoraf klar til afsendelse:
7 20 arbejdsdage
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h