Drylin R Shafts

Kategorier
Filtrer
Ledningskrav
Material
System

Antal produkter: 9

drylin® R aluminium shaft, solid/hollow shaft, AWMP

  • Lightweight
  • Optimal in combination with iglidur® J/J200 liners
  • Low wear of plain bearings
  • Corrosion-resistant
  • Aluminium EN AW 6060/6061 (ALU)
  • Straightness: EN 754-3
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 10,25 EUR/m
13 produkter, hvoraf klar til afsendelse:
13 24 - 48 timer
Til produktsiden

drylin® R stainless steel shaft, EEWM, 1.4034

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel EEWM AISI 420C (X46)
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 28,78 EUR/m
10 produkter, hvoraf klar til afsendelse:
10 20 arbejdsdage
Til produktsiden

drylin® R steel shaft, SWM, 1.1213

  • Cost-effective standard
  • High load capacity
  • Dry area applications
  • Lower coefficient of friction against polymer bearings
  • 1.1213 (Cf53) steel
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 16,09 EUR/m
10 produkter, hvoraf klar til afsendelse:
10 20 arbejdsdage
Til produktsiden

drylin® R aluminium shaft as tube, AWMR

  • Extremely low weight
  • Ideal in combination with liners made from iglidur® J/J200
  • Low wear
  • Corrosion-free
  • Aluminium EN AW 6060/6061 (ALU)
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 16,43 EUR/m
4 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
Til produktsiden

drylin® R steel shaft, SWMH, 1.1213 hard-chromed

  • Cost-effective standard
  • High load capacity
  • Dry area applications
  • Lower coefficient of friction against polymer bearings
  • 1.1213 (Cf53) steel
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 25,71 EUR/m
10 produkter, hvoraf klar til afsendelse:
10 20 arbejdsdage
Til produktsiden

drylin® R stainless steel shaft, EWM, 1.4112

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel,  EWM AISI 440B (high grade steel)
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 29,25 EUR/m
10 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
8 20 arbejdsdage
Til produktsiden

drylin® R stainless steel shaft, EWMR, 1.4301

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel EWMR AISI 304 (304 SS)
Here you can CNC-machine the shaft in the 3D shaft designer.
På forespørgsel
10 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
9 20 arbejdsdage
Til produktsiden

drylin® R stainless steel shaft, EWMS, 1.4571

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel EWMS AISI 316Ti (316 stainless steel)
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 38,21 EUR/m
9 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
8 20 arbejdsdage
Til produktsiden

drylin® R carbon fibre shaft, CWM

  • Extremely lightweight
  • X-ray transparent
  • High strength and resistant
  • Non-metallic
  • Non-magnetic
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 100,96 EUR/m
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
3 20 arbejdsdage
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h