QuickLin - drylin® configurator for special parts


drylin® W configurator with special parts

Assemble rail and carriage quickly and easily

Simple and quick selection of a double rail with matching carriage.
There is a choice between different shaft diameters and rail widths (weight-reduced, milled rail option can be selected) and a selection of the required drilling pattern. You can specify the individual length of the rail, and the price is automatically calculated. The appropriate carriage is pre-selected for the rail; the length of the carriage can be adjusted. In addition the options "adjustable bearing" or "hand clamp" can also be selected. Rail and carriage can be directly transferred to the shopping cart with the price. If necessary, the required number can also be adjusted there.
Also available as an iPad app from iTunes.