Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
+45 86603273

drylin® drive system configurator

Go to the configurator  

Complete drive systems can be configured including motors and accessories

The drylin® drive system configurator now also enables the configuration option, in addition to the calculation of the suitable linear unit.
 
The drylin® drive system configurator at a glance:

Linear solution tailored to your application

well-designed results screen to select the ideal solution

Calculate the utilisation and service life of lift tables with motor

Display of price and delivery time for each item

Lift tables without motor: Configuration, alignment and order of the linear unit with appropriate accessories (angle drives, position indicator, manual clamping and hand wheels)

Lift tables with motor: Configuration, alignment and order of the linear unit with suitable motor kits, initiator kits and cables

Easy transfer to your shopping cart

Creation of PDF reports with parts list, application parameters and service life result

ipad  

Also available as an iPad app from iTunes.