Solutions for the shore power supply of LNG terminals

LNG (liquefied natural gas) is one of the most important energy sources of the present and future. To meet the rising demand, new LNG terminals are being developed. For small and medium-sized offshore or nearshore terminals, floating storage units (FSU) or floating storage and regasification units (FSRU) are used to store the liquefied natural gas before it is regasified and transmitted via pipelines.
 
For onboard operation, FSU and FSRU require electricity, and here lies the significant advantages of shore power supply: generators, bunkering or regasification on board are not necessary.

Challenges

LNG terminals are large production facilities with limited access due to their location and hazardous production zones.  Operation has to be guaranteed around the clock. All installed systems must therefore withstand harsh weather conditions and be extremely reliable, robust, low-maintenance and ideally maintenance-free.
 
The connection of the FSU/FSRU with shore power leads to a few challenges for developing and installing cable management systems:
  • Large distance between jetty and FSU/FSRU of 30m or more
  • Protection of the cables against wind, in particular securing of the bend radii
  • Compensation for movements due to tides, wind and waves, loading and unloading
  • Implementation of emergency mechanisms

Our solution

igus has developed special energy chains for applications in rough and demanding surroundings that guide the cables safely and reliably: the e-loop and the offshore chain OSC.
 
Both products combine the advantages of a plastic energy chain with those of a polymer rope with high tensile strength. The tensile forces are absorbed by the special rope and passed through the mounting brackets into the support structure. As a result, the cables are completely free of strain. The modular design of the energy chain made of high-performance polymers ensures a defined bend radius of the cables and withstands vibrations and shocks, e.g. due to wind loads.
 
igus provides complete systems with chainflex cables for moving applications, harnessed with couplers or junction boxes, tested and with a guarantee of 36 months.

igus products for LNG terminals

e-loop

Modular e-chain system e‑loop

  • The alternative to the service loop
  • Can be opened and closed as required
  • All parts are individually replaceable
  • Easy maintenance
Find out more about the e-loop
Offshore chain OSC

Offshore chain OSC

  • Durable, robust and still flexible
  • Optimised for installation, inspection and maintenance
  • Resistant to corrosion, seawater, oil and UV radiation
Find out more about OSC
Laptop, sketch, protective helmet

Heavy-duty harnessing

Do you need a complete solution for the heavy-duty sector? We can manufacture an energy supply system individually adapted to your system, which will be delivered ready for installation or directly installed.
Find out more and make a request now

Successfully in use


Further information

Service and guarantee

We will assist you from initial design and configuration to delivery and installation, and with on-site energy supply system maintenance. With system guarantee.

Maritime industries

Further robust and low-maintenance products for use in ports, onshore and offshore terminals, oil rigs, wind turbines and ship building

Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h