Configure rollers in the desired shape online, delivered after a minimum of only 24hrs

Create and download a 3D model with the new roller configurator. Then order in the 3D printing service and receive in one to three days. Rollers with a cylindrical or spherical shape are possible with any dimensions between 1 and 170mm. The rollers can be used immediately without any further machining.
  • Rollers with and without camber
  • Profile rollers
  • Pulleys
  • Any dimension between 1 and 170mm
  • Use rollers immediately without any further machining
Now configure rollers