drylin® R - anodized aluminum adapter RJUI-21 - Low Clearance - iglide® J liner

  • Anodized aluminum adapter
  • Dimensionally interchangeable with linear ball bearings
  • Liner made of iglide® J: Temperature range -40°F to +194°F (-40°C to +90°C) JUI-20 (low clearance)
  • Suitable shafting for iglide® J: DryLin® AWI aluminum, case-hardened, 300 series stainless

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h