drylin® R - linear slide bearing RJUI-01-ESR

  • 303 Stainless steel adapter (1.4305)
  • Dimensionally interchangeable with linear ball bearings
  • Equipped with liner made of iglidur® J
  • Temperature range -40°F to +194°F (-40°C to +90°C)
  • Suitable shafting: drylin® AWI aluminum, case-hardened, 300 series stainless
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h