iglidur® P210, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • Low moisture absorption
  • Extremely wear-resistant especially with loads of up to 20MPa in pivoting applications
Product description
Tech up
After reaching a defined level of wear, the system informs the users to enable planned maintenance without risk of unplanned downtime.
 
Cost down
No unplanned machine downtime.
Early information about wear of bearings prevents the shaft from damage.
 
Proof
Tested in our own test rigs indoors and outdoors.
 
Sustainability
Never change the bearing unless necessary.
No exchange of the shaft due to damage from a worn out plain bearing.
Certifikater og standarder
RoHS compliant
According to 2011/65/EU (RoHS 2)
Tekniske data
Tilbehør
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h