Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Plug & play kit | robolink® DP to AGV from MiR

Product information
  • Plug & play kit for MiR's AGV
  • Flexible work space extension
  • Unloading height: min. 600mm, max. 1500mm
  • Compatible with RL-DP-4, RL-DP-4-SW, RL-DP-5 & RL-DP-5-SW
  • Typical application areas: Bin picking, transport of KLTs, autonomous loading and unloading, service
Product description
Plug & Play kit | robolink® DP for AGV from MiR
The robolink® in combination with an AGV is a valuable addition in material handling, office management or patient care. In can be configured individually for the relevant application. The robolink® DP incl. software and touch display are available from igus® with or without a connecting frame. The integration into the automated guided vehicle system impresses with its compact look and flexible application options. With just a few simple steps and without much effort, the frame can be installed on the robot using the prefabricated holes.
Save time and money from the quick and easy integration. This solution is suitable for robolink® DP.


Scope of delivery: 
  • igus Smart Control App Licence (IOS/Android) for MiR and robolink DP
  • Power and safety kit for connecting robolink DP robot and MiR
  • Touch display with IPC i7 incl. holder
  • With frame and housing suitable for MiR upon request

Other special solutions are available upon request.
Tekniske data

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h