Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

ReBeLMove tilt protection

Product information
  • Transport of empty crates
  • Stacking of 400 x 300 and 400 x 600 mm small load carriers
Product description
The 'anti-tipper' attachment is designed for transporting empty crates. It enables several empty crates to be transported in a stack. Both full (400x300 mm) and half (400x600 mm) Euro crates can be stacked. Please note that only empty containers up to a total weight of 25 kg may be transported and that the robot only moves ahead with the 'anti-tipper'.
Tekniske data

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h