Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

iglidur® clip on, clips double flange bearing

  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available
  • Pressure-resistant materials until 80 MPa
Product description
The new solution for all applications in stamped sheet metal retainers
iglidur® Clip On's are frequently used in seat and convertible top systems and multi-joint hinges. iglidur® clip-on bearings facilitate captive assembly even in punched sheetmetal / steering arms with limited fine blanking content.
The Clip On bearings can also be produced from electrically conducting iglidur® RN89, thus permitting e-coating. 

Hint:
To configure any sheet-metal solution, precise information is needed about the sheet-metal thickness tolerance and the max. stamping burr.
Certifikater og standarder
RoHS compliant
According to 2011/65/EU (RoHS 2)
Tekniske data
Downloads