Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin W Doublerail WS-ES Mini

  • Corrosion resistance in the smallest installation space
  • Quick and easy cleaning processes
  • Save 30 % installation space compared to size 10-30 (WW-10-30-T415-ES)
  • 100 % lubrication-free, clean and hygienic
  • Design: Double Rail
  • Material: Stainless steel V4A
  • Rail profile: Round
Product description
Corrosion-free stainless steel
Compact drylin® W double rail made of stainless steel for special requirements: Water contact (seawater, splash water, underwater), cleaning, chemicals, temperatures. The new rails are made from 316 stainless steel (AISI 316Ti) and are robust and durable.
Tekniske data
Tilbehør
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h