Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® W profile guides

drylin W profile guides offer the widest range of products within the drylin family in a comprehensive modular system. The series of linear profile guides combines the design advantages of other drylin series, which enables very easy installation with maximum utilisation of installation space. Over 25 different rail designs ensure maximum design freedom.
For very low displacement forces, it is possible to use drylin hybrid roller bearings, in which either single or double rollers are used in the bearings. They sit securely on the rail - transverse and abusive forces are absorbed safely via the sliding elements.

Antal produkter: 175

drylin® W double rail WS

  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
fra 34,71 EUR/m
18 produkter, hvoraf klar til afsendelse:
18 24 - 48 timer
Til produktsiden

drylin® W-Econ double rail WS-CA

Centre row of fixing holes:
  • WS-06-20-CA
  • WS-10-30-CA
  • WS-10-40-CA
  • WS-16-60-CA
Two rows of fixing holes:
  • WS-10-80-CA
  • WS-10-120-CA
  • WS-20-80-CA
 
  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Double Rail
  • Material: Aluminium
  • Rail profile: Round
fra 33,01 EUR/m
9 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
Nyt

drylin® W-Econ single rail WS-CA

  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Single Rail
  • Material: Aluminium
  • Rail profile: Round
fra 15,94 EUR/m
4 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
Til produktsiden

drylin® W single rail WS

For fast and cost-effective shipping with UPS:
  • Lengths shorter than 2,000 mm
  • Shipping weight less than 31.5 kg
Anything over this weight will be shipped with freight charges on request.
  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
fra 16,88 EUR/m
10 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
Til produktsiden

drylin® W complete slide system WW

  • Tested: static load capacity linear system Coy 1,680N
  • 100% lubrication-free due to „sliding instead of rolling“
  • Design: round
  • Material sliding element: iglidur® J
  • Material: Die-cast zinc
fra 27,67 EUR/Stk.
31 produkter, hvoraf klar til afsendelse:
22 24 - 48 timer
5 3 - 4 arbejdsdage
Til produktsiden

drylin® W single rail WS-ES

  • Design: Single Rail
  • Material: stainless steel 1.4571
  • Rail profile: Round
På forespørgsel
4 produkter, hvoraf klar til afsendelse:
3 10 arbejdsdage
Til produktsiden

drylin® W pillow block WJ200UM-01

Here you will find the right rail
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200
fra 4,10 EUR/Stk.
10 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
Til produktsiden

drylin® W complete slide system WW-HKA

  • Design: round
  • Material sliding element: iglidur® J
  • With manual clamp
  • Material: Die-cast zinc
fra 51,53 EUR/Stk.
17 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
8 3 - 4 arbejdsdage
Til produktsiden

drylin® W double rail WSX

  • Design: Double rail high profile
  • Material: Aluminum, hard anodized
  • Rail profile: Round
fra 61,39 EUR/m
3 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

drylin WWC mono-slide carriage

  • Fast and easy installation
  • No alignment
  • Robust, hard-anodised aluminium
  • Different installation sizes
  • Design: square
  • Material sliding element: iglidur® J
  • Material: Aluminium
fra 53,28 EUR/Stk.
21 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
5 3 - 4 arbejdsdage
Til produktsiden

drylin® W pillow block WJ200UMA-01-AL

The advantages of our WJ200UMA pillow blocks are:
  • Fast bearing replacement without disassembly
  • Smart maintenance directly on the rail
  • For single, double and high profile rails round ø 10 mm
Do you want to change the liner in seconds? No problem with our drylin® W replacement kit for quick maintenance
  • Material: Aluminium
  • Material sliding element: iglidur® J200
fra 19,21 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
1 10 arbejdsdage
Til produktsiden

drylin® W double rail, WSPC

  • Extremely lightweight
  • X-ray transparent
  • High strength and resistant
  • Non-metallic
  • Non-magnetic
  • Design: Double rail high profile
  • Material: Carbon
  • Rail profile: Square
fra 206,75 EUR/m
1 produkter, hvoraf klar til afsendelse:
1 3 - 4 arbejdsdage
Til produktsiden

drylin® W complete slide system WW-SL-HKA

  • Design: round
  • Material sliding element: iglidur® J
  • Camera carriage with through hole ø 10mm for 3/8" adapter
  • Material: Die-cast zinc
fra 67,45 EUR/Stk.
13 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
11 3 - 4 arbejdsdage
Til produktsiden

drylin® W pillow block WJ200UM-01-AL

  • Housing bearing drylin® W
  • Material aluminum
  • Linear liner iglidur® J200
  • Material: Aluminium
  • Material sliding element: iglidur® J200
fra 16,08 EUR/Stk.
5 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
1 10 arbejdsdage
Til produktsiden

drylin® W single rail WSQ

  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Square
fra 16,88 EUR/m
9 produkter, hvoraf klar til afsendelse:
9 24 - 48 timer
Til produktsiden