Cylindrical bushings

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water.
 

Kategorier
Filtrer
Ledningskrav
Material
Requirements

Antal produkter: 25

iglidur® G, sleeve bearing, mm

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: per piece available
fra 1,78 EUR/Stk.
314 produkter, hvoraf klar til afsendelse:
294 24 - 48 timer
20 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® P210, sleeve bearing, mm

  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: per piece available
fra 2,47 EUR/Stk.
78 produkter, hvoraf klar til afsendelse:
76 24 - 48 timer
2 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J, sleeve bearing, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
fra 2,06 EUR/Stk.
188 produkter, hvoraf klar til afsendelse:
182 24 - 48 timer
5 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® X, sleeve bearing, mm

  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
fra 3,02 EUR/Stk.
134 produkter, hvoraf klar til afsendelse:
120 24 - 48 timer
14 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® P, sleeve bearing, mm

  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • CO2 equivalent: per piece available
fra 2,15 EUR/Stk.
124 produkter, hvoraf klar til afsendelse:
122 24 - 48 timer
2 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J350, sleeve bearing, mm

  • Good wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
fra 3,27 EUR/Stk.
80 produkter, hvoraf klar til afsendelse:
79 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J260, sleeve bearing, mm

  • Excellent coefficient of friction
  • Low moisture absorption
fra 3,99 EUR/Stk.
11 produkter, hvoraf klar til afsendelse:
11 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J3, sleeve bearing, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • CO2 equivalent: per piece available
fra 2,24 EUR/Stk.
83 produkter, hvoraf klar til afsendelse:
81 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® W300, sleeve bearing, mm

  • Good wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • CO2 equivalent: per piece available
fra 2,60 EUR/Stk.
168 produkter, hvoraf klar til afsendelse:
165 24 - 48 timer
3 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® Z, sleeve bearing, mm

  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
fra 3,26 EUR/Stk.
118 produkter, hvoraf klar til afsendelse:
111 24 - 48 timer
7 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® V400, sleeve bearing, mm

  • Good wear resistance at medium temperatures
  • Excellent wear resistance at high temperatures
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
fra 3,95 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® UW500, sleeve bearing, mm

  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Very high media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Suitable for steam sterilisation
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® W360, sleeve bearing, mm

  • Good wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
fra 3,95 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
5 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® C500, sleeve bearing, mm

  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent wear resistance at high temperatures
  • Suitable for high speeds
  • Excellent friction coefficients
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
fra 5,72 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X6, sleeve bearing, mm

  • Good wear resistance at medium temperatures
  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
fra 4,70 EUR/Stk.
17 produkter, hvoraf klar til afsendelse:
16 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h