Sanitation

A booster pump for the heat accumulator of an electric spa toilet – iglidur® X plain bearings are installed, to which the requirements of the parts: Resistance against water at a temperature of 45°C, no chemical reaction, and creation of high water pressure via gear pump.
 
The parts used so far repeatedly caused problems such as noise, leakage and a much too high power consumption. An optimal solution could be found with an altered fixture. iglidur® XSM-0304-03 and XSM-0304-06 are now used. The service life has been increased from 240h to more than 748h in a sped-up aging process.
Booster pump
Booster pump

Jiangmen iDear Hanyu Electrical Co., Ltd., Jianquan Li, Jiangmen City, China

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:


Go to manus® competition