Shop for 3D movement energy chains and dresspacks

Kategorier
Filtrer
Products for 3D movements
Accessories

Antal produkter: 74

triflex® R TRC series

  • Energy tube
  • Enclosed design
  • Maximum swarf protection for cables
  • Bend radius R: 50 - 182mm
fra 1,07 EUR/Kædelink
8 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden

triflex® R TRCF series

fra 4,40 EUR/Kædelink
5 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
Til produktsiden

Dresspack for igus ReBeL

  • Fixation of the igus Cobots clamps via velcro tape
  • Easy and quick assembly and disassembly 
  • Complete silicon free which allows the use in the automotive industry
  • E-Chain is size TRE.30.050.0.B to push in the cables from the outside 
fra 270,13 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 3 - 4 arbejdsdage
Til produktsiden
Nyt

Cable Clip

  • Even cheaper than a cobot clamp
  • Every Cable Clip comes with either 500 oder 1.000 mm velcro strap
  • Attach cables and or hoses to your robot or cobot
  • Quick and easy to be shorten 
  • High flexibility and slim design 
  • Perfect for short time use to attach cables on a cobot
  • The best alternative to cable ties
fra 8,77 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
2 48 - 72 timer
Til produktsiden

triflex® R Series TRE

fra 1,18 EUR/Kædelink
15 produkter, hvoraf klar til afsendelse:
15 24 - 48 timer
Til produktsiden

Clamp for axis 6 on the robot

  • For various robot manufacturers and models
  • Easy and fast assembly
  • Quick adjustment of the energy supply system on axis 6 possible
  • Ensures constant spacing between the dress pack and axis 6
fra 122,61 EUR/Stk.
26 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
20 48 - 72 timer
Til produktsiden

triflex® R series TRL

  • Light version
  • Cost-effective
  • "easy" design
  • Simply press cables in
  • Bend radius R: 50 - 145mm
fra 0,50 EUR/Kædelink
5 produkter, hvoraf klar til afsendelse:
5 24 - 48 timer
Til produktsiden

triflex® R Series TRLF

  • Light version
  • with snap lock mechanism
  • Quick to fill
  • Bend radius R: 100 - 182mm
fra 1,76 EUR/Kædelink
4 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
Til produktsiden

triflex® R standard mounting bracket with strain relief

  • with strain relief teeth
  • With or without threaded bushings
fra 26,19 EUR/Stk.
18 produkter, hvoraf klar til afsendelse:
18 24 - 48 timer
Til produktsiden

triflex® R standard mounting bracket without strain relief

  • Standard version
  • Without strain relief
  • With and without threaded bushings
fra 26,14 EUR/Stk.
20 produkter, hvoraf klar til afsendelse:
18 24 - 48 timer
2 3 - 4 arbejdsdage
Til produktsiden

triflex® R light mounting bracket with short strain relief

  • Light and cost-effective
  • With short strain relief
  • Only possible on one side of e-chain in combination with TRC, TRE and TRCF
  • For strain relief on both ends please select TL.XX.01.Z2 in combination with TRC, TRE and TRCF 
fra 4,99 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
Til produktsiden

triflex® R light mounting bracket without strain relief

  • Light and cost-effective
  • Without strain relief teeth
  • Can also be used with standard chains such as TRC, TRE & TRCF
fra 4,90 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
Til produktsiden

triflex® R mounting bracket with radius support

  • Distributes the forces acting between the mounting bracket and e-chain more evenly
  • Especially good for applications with high loads and tensile force
  • Provides additional safety
fra 126,78 EUR/Stk.
16 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
15 48 - 72 timer
Til produktsiden

Disassembly tool for TRE.B + TRCF version

  • Only necessary for the corresponding TRE.B + TRCF sizes
  • Makes the disassembly of the TRE.B + TRCF version possible
  • Not automatically included when ordering the TRE.B + TRCF version
fra 8,19 EUR/Stk.
5 produkter, hvoraf klar til afsendelse:
5 24 - 48 timer
Til produktsiden

triflex® R gliding feed-throughs

  • Same or similar fastening as a standard mounting bracket
  • Excellent in combination with retraction systems
  • Makes the guidance of a triflex R e-chain on the robot even better 
fra 19,32 EUR/Stk.
17 produkter, hvoraf klar til afsendelse:
3 24 - 48 timer
14 48 - 72 timer
Til produktsiden