7. Axis for

drylin® ZLW 7th axis for Universal Robots

Toothed belt axis + adapter kit for UR + gearbox and motor + energy chains, upon request with UR cap integration

Users can now easily expand their already used articulated arm robots by a 7th axis:
The new adapter kits for ZLW toothed belt axes expand the working space or the action range of your robot around the so-called 7th axis. The high compatibility enables the integration not only in robolink® articulated arm robots, but also in external robots such as Universal Robots.

For the integration in UR robots you need:
Configure axis 7 incl. e-chain
Seventh axis for UR robots: technical drawings

Clamps for energy supply systems

More igus® solutions for the 7th axis

Clamps for e-chains® and protective hoses

The new universal mounts are cost-effective, flexible and quick to install; they can be fastened with a hoop and loop tape for different robot arm diameters. Furthermore, the clamps are silicone-free and therefore suitable for the automotive industry.
 
- As universal single clamp for cobot
- or ready configured Universal Robots kits for UR3(e), UR5(e), UR10(e), UR16(e) 
- New: fibre-rod holder for UR10(e), for 600mm fibre-rods
 
Go to the cobot clamps

Lubrication-free toothed belt axes made of aluminium or stainless steel

The drylin® toothed belt axes are available in 3 axis distances of 120/160/200mm and enable a higher torque support.  The new, modular linear axis impresses with improved dynamics and the ability to bear greater loads.
  • Available completely in hard anodised aluminium or corrosion-free stainless steel
  • Robust wide round belt
  • Central belt adjustment on the carriage
  • Lubrication-free and dirt-resistant
  • Loads up to 300kg (radial)

E2.1 Energy chain

Suitable energy chains for the 7th axis

  • e-chains safely carry energy, data, signals and air or liquids to your robot.
  • Ideal for high accelerations and short, fast strokes
  • Can be opened quickly to insert additional cables or to exchange cables
  • Many sizes and widths available
More about the E2.1 e-chain

Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h