iglidur® A350, sleeve bearing, mm

  • Excellent coefficient of friction
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • FDA-compliant
  • EU 10/2011-compliant
  • CO2 equivalent: per piece available
Product description
iglidur® A350 | The endurance runner at higher temperatures in the food sector
iglidur® A350 plain bearings are designed in such a way that they can be used for all loads in the food and packaging industry. Even high loads, as seen in lifting equipment or presses, are easy and the bearings work without any external lubrication.

Typical applications

Food industry
Beverage industry
Medical technology

Find more applications here:
Industry solutions

 
When to use it?
  • When FDA compliance is required
  • When wear resistance and FDA are required for high loads
  • When the bearing is used in acid environments
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Certifikater og standarder
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece
Tekniske data
Tilbehør
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h