Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drylin®-lineærføringer

Antal produkter: 387

drylin® W double rail WS

  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
fra 34,71 EUR/m
18 produkter, hvoraf klar til afsendelse:
18 24 - 48 timer
Til produktsiden

drylin® W-Econ double rail WS-CA

Centre row of fixing holes:
  • WS-06-20-CA
  • WS-10-30-CA
  • WS-10-40-CA
  • WS-16-60-CA
Two rows of fixing holes:
  • WS-10-80-CA
  • WS-10-120-CA
  • WS-20-80-CA
 
  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Double Rail
  • Material: Aluminium
  • Rail profile: Round
fra 33,01 EUR/m
9 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden
Nyt

drylin® W-Econ single rail WS-CA

  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Single Rail
  • Material: Aluminium
  • Rail profile: Round
fra 15,94 EUR/m
4 produkter, hvoraf klar til afsendelse:
3 24 - 48 timer
1 10 arbejdsdage
Til produktsiden

drylin® W single rail WS

For fast and cost-effective shipping with UPS:
  • Lengths shorter than 2,000 mm
  • Shipping weight less than 31.5 kg
Anything over this weight will be shipped with freight charges on request.
  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
fra 16,88 EUR/m
10 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
Til produktsiden

drylin® W complete slide system WW

  • Tested: static load capacity linear system Coy 1,680N
  • 100% lubrication-free due to „sliding instead of rolling“
  • Design: round
  • Material sliding element: iglidur® J
  • Material: Die-cast zinc
fra 27,67 EUR/Stk.
31 produkter, hvoraf klar til afsendelse:
21 24 - 48 timer
7 3 - 4 arbejdsdage
Til produktsiden

drylin® R pillow block RJUM-05

Find suitable replacement liners for the RJUM-05 linear slide bearing here
 
  • Design: short, closed design
  • Material sliding element: iglidur® J
  • Housing material: aluminium
fra 28,73 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
9 24 - 48 timer
Til produktsiden

drylin® N guide rail, installation size 40

  • With mounting holes or without for individual machining
  • Suitable for small installation spaces
  • Easy adjustment and positioning
  • Material: Aluminium, clear anodized
  • Size: 40
We offer matching cover caps for all drylin N linear rails:
  • NS-01-17/NS-01-17-AR 🠖 NSKB-17
  • NS-01-27/NS-01-27-AR 🠖 NSKB-27
  • NS-01-40/NS-01-40-AR 🠖 NSK-40
  • NS-01-80/NS-01-80-AR 🠖 NSKB-80
fra 26,85 EUR/m
2 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
Til produktsiden

drylin® W single rail WS-ES

  • Design: Single Rail
  • Material: stainless steel 1.4571
  • Rail profile: Round
På forespørgsel
4 produkter, hvoraf klar til afsendelse:
3 10 arbejdsdage
Til produktsiden

drylin® W pillow block WJ200UM-01

Here you will find the right rail
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200
fra 4,10 EUR/Stk.
10 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
Til produktsiden

drylin® W complete slide system WW-HKA

  • Design: round
  • Material sliding element: iglidur® J
  • With manual clamp
  • Material: Die-cast zinc
fra 51,53 EUR/Stk.
17 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
8 3 - 4 arbejdsdage
Til produktsiden

drylin® R pillow block FJUMT-01

  • Design: closed design, tandem design, round flange
  • Material sliding element: iglidur® J
  • Housing material: anodised aluminium
fra 31,10 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden

drylin® R aluminium shaft, solid/hollow shaft, AWMP

  • Lightweight
  • Optimal in combination with iglidur® J/J200 liners
  • Low wear of plain bearings
  • Corrosion-resistant
  • Aluminium EN AW 6060/6061 (ALU)
  • Straightness: EN 754-3
Here you can CNC-machine the shaft in the 3D shaft designer.
fra 10,55 EUR/m
13 produkter, hvoraf klar til afsendelse:
13 24 - 48 timer
Til produktsiden

drylin® N guide rail, installation size 27

  • With mounting holes or without for individual machining
  • Suitable for small installation spaces
  • Easy adjustment and positioning
  • Material: Aluminium, clear anodized
  • Size: 27
We offer matching cover caps for all drylin N linear rails:
NS-01-17/NS-01-17-AR 🠖 NSKB-17
NS-01-27/NS-01-27-AR 🠖 NSKB-27
NS-01-40/NS-01-40-AR 🠖 NSK-40
NS-01-80/NS-01-80-AR 🠖 NSKB-80
fra 22,34 EUR/m
2 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
Til produktsiden

drylin® T guide rail TS

Material: Aluminium, hard anodised
 
 
fra 41,93 EUR/m
8 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden

drylin® W double rail WSX

  • Design: Double rail high profile
  • Material: Aluminum, hard anodized
  • Rail profile: Round
fra 61,39 EUR/m
3 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden