Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Energy chains for special solutions

Kategorier
Filtrer
System
Requirements
Application areas
Products for 3D movements

Antal produkter: 28

e-spool® flex - uninterrupted panel feed | with housing | Extension length 5-15m

  • No slip ring: No contact wear due to corrosion, contamination, or sticking.
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Service life of up to 10,000 cycles
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Available in various versions: with hand crank (H), return spring (SP or SB), and inlet brake (SB).
Note: Please consider VDE 0298 Part 4 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
fra 706,95 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
7 3 - 4 arbejdsdage
Til produktsiden

ESD energy chains

Openable energy chains with mounting brackets and interior separation in electrically conductive ESD material available from stock.
På forespørgsel
Til produktsiden

guidelok horizontal - upper run guide

Unhindered travel: no swarf can settle between the sliding surfaces of the upper and lower runs of the energy chain.
På forespørgsel
Til produktsiden

guidelok slimline P/PS - vertical guide

  • Up to 7m/s and 10m/s2
  • Up to 80% less trough required, saving cost and weight
  • For hanging systems up to 50m
På forespørgsel
Til produktsiden

E4/4HD – long travels or "side-mounted"

Energy chains and tubes openable from both sides. Inner heights of 32 to 80mm. Especially suitable for "side-mounted" and travel distances of over 200m.
På forespørgsel
Til produktsiden

Hybrid energy chain YE.42

50% stronger than pure plastic energy chains* and 50% lighter than pure steel energy chains*. No rivets, no screws. Energy chain links openable quickly, for easy cable replacement.
  • Inner height hi: 42mm
  • Outer height ha: 76mm
  • Inner widths Bi: 50 - 400mm
  • Outer width Ba: 68 - 418mm
  • Bend radii R: 100mm
  • Pitch: 67mm
fra 10,94 EUR/Stk.
32 produkter, hvoraf klar til afsendelse:
32 3 - 4 arbejdsdage
Til produktsiden

Hybrid energy chain YE.56

50% stronger than pure plastic energy chains* and 50% lighter than pure steel energy chains*. No rivets, no screws. Energy chain links openable quickly, for easy cable replacement.
  • Inner height hi: 56mm
  • Outer height ha: 90
  • Inner widths Bi: 50 - 600mm 
  • Outer width Ba: 74 - 624mm
  • Bend radius R: 100 - 500mm 
  • Pitch: 91mm
fra 20,01 EUR/Stk.
41 produkter, hvoraf klar til afsendelse:
41 3 - 4 arbejdsdage
Til produktsiden

AX e-chains® series

Exterior stop-dogs prevent the accumulation of dust. All existing widths can be combined.
På forespørgsel
Til produktsiden

e-skin® corrugated tube

  • Space requirement: 80 - 200mm
  • Bend radius: 40 - 55mm
  • Unsupported length: depends on the guided cables
På forespørgsel
Til produktsiden

rol e-chain® system

Long travels and very high traversing speed As an energy chain with crossbars every link or as an enclosed e-tube.
På forespørgsel
Til produktsiden

e-spool: multi-energy coil

The alternative to a cable reel – reduce cable wear and reliably guide different media.
På forespørgsel
Til produktsiden

AUTO-GLIDE series: special solutions for long travels

Combination of AUTO-GLIDE and easy chain® energy chains, E2/000 system and E4.1. system.
På forespørgsel
Til produktsiden

Guidelite plus - trough system

Chemical-resistant and corrosion-resistant plastic guide trough system
På forespørgsel
Til produktsiden

liftband - vertical guide

  • For high vertical applications that need a compact solution
  • Modular, quiet, space-saving
  • Maximum extension length 13m
  • Available in 2 sizes
  • Alternative to zig-zag solutions, but lighter and requires less installation space
På forespørgsel
Til produktsiden

FTA floating moving end

Compensation of parallel errors in the case of long travels.  Small, lightweight and cost-effective.
På forespørgsel
Til produktsiden