Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Tilbehør til energikæder

Antal produkter: 15

Strain relief elements

Strain relief clamps, tiewrap plates and modular plug-in strain relief elements.
På forespørgsel
Til produktsiden

Guide troughs for long travels

From the lightweight and universally deployable "Super Alu" guide trough through to the simple and cost-effective snap-in trough.
På forespørgsel
Til produktsiden

smart plastics - intelligent sensor technology for predictive maintenance of energy chains

Eliminate unplanned downtime and reduce maintenance costs with smart plastics:
  • i.Sense - Condition monitoring
  • i.Cee - Predictive maintenance
På forespørgsel
Til produktsiden

Assembly tools for energy chains

Simple opening and closing of chain links and big time savings in assembly.
fra 13,67 EUR/Stk.
13 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
8 8 uger
Til produktsiden

e-rib: corrugated tube reinforcement

The reinforcement for existing corrugated tube systems.  Easily retrofittable, little installation space required and stability against unwanted sideways movement.
fra 2,04 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 3 - 4 arbejdsdage
Til produktsiden

Chain opener for the E2/000

  • Reduce the assembly time to open the chain from 33 sec. to 2 sec. (Tested series 2700.07)
  • For E2/000 product range (2400/2500, 2600/2700, 3400/3500)
  • Open and close a long piece of e-chain® in one go
fra 47,82 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
4 3 - 4 arbejdsdage
Til produktsiden

Office e-chain OCR | Mounting brackets

  • Simply attach with block magnets
  • Diameter ø 35mm
  • Complete set includes:
    • Moving end OCR.500.1
    • Fixed end OCR.500.2
fra 13,64 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 48 - 72 timer
Til produktsiden

Office e-chain ZF14 | Mounting brackets, plastic, one-piece

  • Width index 38mm
  • A: 51.6mm
  • B: 50mm
fra 4,52 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 48 - 72 timer
Til produktsiden

Chain opener for the E2.1 system

  • Opening of long e-chain sections in one go
  • Opening time reduced by a factor of 16 (from 33 to 2 seconds for a 1 m piece)
  • Versatile assembly tools for the E2.1 series
  • Less force is needed if these tools are used
  • Fast Return on Investment
fra 31,28 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
7 3 - 4 arbejdsdage
Til produktsiden

chainfix clamps for pneumatic hoses CFX12.X.P | With pneumatic double troughs | Cable diameter 04mm/08mm

  • For hose diameters 4 and 8mm
  • High holding force due to "all-round" grip
  • The cross section of pneumatic hoses is fully retained
  • No crushing of the hoses, and therefore no loss of hose length
  • Good price-performance ratio
fra 6,90 EUR/Stk.
16 produkter, hvoraf klar til afsendelse:
16 3 - 4 arbejdsdage
Til produktsiden

chainfix clamps for pneumatic hoses CFX16.X.P | With pneumatic double troughs | Cable diameter 06mm / 10mm / 12mm

  • For hose diameters 4 and 8mm
  • High holding force due to "all-round" grip
  • The cross section of pneumatic hoses is fully retained
  • No crushing of the hoses, and therefore no loss of hose length
  • Good price-performance ratio
fra 8,50 EUR/Stk.
26 produkter, hvoraf klar til afsendelse:
26 3 - 4 arbejdsdage
Til produktsiden

Steel support tray for energy chains

Simple one-piece steel support trays for the energy chain's lower run according to your requirements and specifications.
  • Noise reducing and low abrasion, safe guidance
  • Simple design: easy mounting to all types of profiles and wall brackets
  • Lightweight material: available in the colour of your choice
  • Available in two types and four versions as a modular system
fra 90,07 EUR/Stk.
32 produkter, hvoraf klar til afsendelse:
32 3 - 4 arbejdsdage
Til produktsiden

Office e-chain OCR | Intermediate bracket

  • The OCR can be mounted at defined distances using the intermediate bracket
  • The intermediate bracket allows points of the e-chain® to be attached to metallic surfaces with magnetic clips
fra 7,62 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 48 - 72 timer
Til produktsiden

Polymer mounting bracket with rubberised magnet for the Office Chain OCO

fra 20,50 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Polymer mounting bracket for the Office Chain OCO

fra 3,32 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 48 - 72 timer
Til produktsiden