2023 energy chain news

Moving energy made easy - through innovation and sustainability. Tech up, cost down. It's our job.

Our mission is the continuous development of innovations for energy chains and cables. This enables you to save costs while further increasing the quality of machines and systems ("Tech up. Cost down")

This year, we would like to once again introduce innovative energy supply systems – from energy chains made entirely of recycled material to the new E4Q.1L (LEAN) energy chain, which features strength and low weight, to the e-skin flat made of conductive ESD material for cleanroom applications and much more. Have fun looking around. And as always, if you don't find something you need, please feel free to contact us. Finding new ways to improve what moves - that's our thing.Topics:
For robots ↓ | For simple, cost-effective cable routing ↓ | For cleanroom applications ↓ | For special solutions ↓ |  Accessories ↓ | Configurators ↓

Top 2023 energy chain highlights

igus spare parts recognition

igus spare parts recognition Spare part identification made easy. igus AI-supported spare part recognition identifies spare parts quickly and easily. The spare part is identified directly on site via mobile devices such as smartphones and tablets. The goal is to reduce the search time and always get the right spare part.
To spare part recognition

Augmented Reality in the igus Quick Robot

Augmented Reality in the igus Quick Robot Next level of configuration of robots. For the Quick Robot configurator, there is now the option of taking planning to a new level for three selected models and configurations. Augmented reality lets you bring the robots into your office or factory, thereby creating even better visualisation and planning safety.
To augmented reality

E4Q.64L energy chain series

E4Q.64L energy chain series The best combination of strength and low weight. Highly dynamic and now manually openable. More room for cables thanks to the greater inner height (64mm) and reduced weight.
To the E4Q.64L energy chain series

e-skin flat ESD ribbon cables

e-skin flat ESD ribbon cables Conductive ribbon cable for cleanroom applications. Conductivity prevents electrostatic fields and abrupt discharges caused by e-skin flat movement.
To the e-skin flat ESD ribbon cable

drive-chain

drive-chain The world's first e-chain system with its own drive, now almost wear-free with a linear motor. For long travels (1,000m and more), with extreme dynamics and long operating times.
 
To the drive-chain

Clean SCARA Cable Solution

Cable guidance on the SCARA robot for the cleanroom

The SCARA Cable Solution gets a product extension for the cleanroom with the Clean SCARA Cable Solution. 
This product was developed to meet the requirements in cleanrooms and approved for use in cleanrooms up to ISO class 2 (IPA certified) 
To the Clean SCARA Cable Solution

Cable Clip for quick attachment of cables

The fastest solution for spontaneous cable guidance

In addition to attaching cables to cobots, the Cable Clip offers other options for quick and easy cable guidance in almost any location, short or long term.   
To the Cable Clip

E2C.10L energy chain series

Standard sustainability. Energy chain made of recycled material

The new E2.1 design of the E2C.10L offers more interior space with a reduced outer width. The standard chain is produced from igumid CG recycled material
To the E2C.10L energy chain series

E2C.26 energy chain series

Cost up to 33% less with 20% more additional load

Addition to the successful E2.1 product range. Closed (non-openable) designs with an inner height of 26mm. Cost-effective with increased additional load, making it ideal for guiding hydraulics.
To the E2C.26 energy chain series

snapchain 2.0

Guide cables simply, reliably, and cost-effectively

The new snapchain 2.0 allows cable packages to be easily fixed with standard cable tiewraps and safely guided within the bend radius. Flexible, versatile use.
To the snapchain 2.0

draw-e-chain for server racks

Cable guidance in very tight spaces

Particularly flat, simple, inexpensive design for cable guidance in pull-outs or drawers of any kind.
To the draw-e-chain for server racks

E4.56 e-chain with new 100mm bend radius

Large energy chain, small installation space

With the new bend radius of 100mm, the E4.56 energy chain series can now be used in even smaller installation spaces. Large modular system with many available widths and accessories.
To the E4.56 energy chain series

E6.29 energy chain series for dry cleanrooms

The first certified energy chain for dry cleanrooms

The proven E6.29 series made of standard material is now certified by Fraunhofer IPA for use in dry cleanrooms (ISO 3, dew point -40°C = relative humidity <1%) for ISO Cleanroom Class 4.
To the E6.29 for dry cleanrooms

E6.ESD energy chain series

Made of electrically conductive ESD material

Three new E6 series (a total of 88 parts) with inner heights of 29, 40, and 52mm are now available from stock as electrically conductive ESD variants and can be configured online. They can be used to reliably avoid static charges in the area of manufacturing processes for electronic components or assemblies.
To the E6.ESD energy chain series

Cleanroom energy chain C6

Energy supply without measurable abrasion

Abrasion-resistance is the decisive parameter for energy chain applications in cleanrooms. The C6 energy chain sets the standard. The abrasion is barely measurable. This is the best outcome: no abrasion can be measured when the new C6 cleanroom energy chain is used, even under high loads.
To the C6 e-chain series

e-skin SKS24 for cleanroom applications

New intermediate size: Hi = 24mm

Addition to the e-skin product range. The SKS24 fills the gap between the smallest e-skin SKS20 and the SKS28. The shells form an inner height of 24mm and inner width of 48mm. The side links and the locking mechanism have the thickness of the SKS28, maximising the unsupported length.
To the e-skin SKS24

e-skin flat accessories: new support chain

Travels of up to 5m with e-skin flat

The new e-skin® flat with support chain allows longer travel distances with the cleanroom-optimised e-skin® flat system. The new larger e-skin® flat with support chain is guided in the POD SKF15C e-skin® flat and can be integrated into the existing mounting bracket structure
To the SKF.S e-skin® flat with support chain

Cleanroom-compatible roller supports

Very low particle emission thanks to optimised roller surfaces

The advantages of cleanroom chains can be used, including for long travels. Here, the upper run of the cleanroom-compatible E6.52 e-chain® is supported over long travels, eliminating particle emissions caused by gliding. Contacts are minimised by motor-controlled roller guide rocking.
To the cleanroom-compatible roller supports

e-tract 2.1 cable retraction system

E-mobility made easy. Slimmer and more compact for a tidy charging station

The next step in the evolution of the e-tract, the solution for automatic cable retraction – ideal for electric car charging stations. The new version is now even slimmer and more compact and offers a better ratio of extension to total cable length in the system. A wallbox (11kW) is integrated into the system.
To the e-tract cable retraction system

Microphone Motor Reeler

No slip ring, very compact for stage and theatre operation

The Microphone Motor Reeler solves a problem in the stage technology area and is particularly versatile thanks to its compactness and low weight. It can be used for stage and theatre operation according to DIN EN 17206 and DGUV Principle 315-390.
To the Microphone Motor Reeler

guidelok swing GLO.S

Energy supply for jib cranes up to 10 metre travel

Until now, hanging cables on jib cranes have often posed a high risk. They could get tangled and damaged. guidelok GLO.S is compactly mounted on the crane girder and increases safety during operation.
To the guidelok swing GLO.S

e-chain reel with socket trolley

Mobile socket for 8/10kV medium voltage cables

The igus e-chain reel is a motor-driven, reelable e-chain system equipped with a special chain with roller inserts that can be used to flexibly position the socket within a range of up to 100m. This allows more ships to be supplied than permanently installed systems can.
To the e-chain reel

New accessories for the E4Q e-chain

Expanding the E4Q modular kit

The new, asymmetrical Hi.9 separator can now be used for simple guidance of many thin cables. The extension link can be used to easily extend an existing energy chain in order to guide a large number of cables or especially heavy cables in one chain. The TUB link can be used to guide additional cables, hoses, or corrugated tubes parallel to the existing energy chain.
New accessories for the E4Q

Chain opener for E2.1 e-chains

Reduction of assembly time by 94%

The new chain openers can be used to open E2.1 energy chains metre by metre in a few seconds to insert separators and shelves. Safe guidance with greatly reduced effort and time and minimised risk of crossbar damage.
To the chain opener for the E2.1

E2.26.C01 snapclip

Easy guidance outside the energy chain

The E2.26.C01 snapclip easily expands the fillable space in an existing chain configuration by up to 375mm².
To the E2.26.C01 snapclip

tube-trough support tray

Compact lightweight

Developed as a compact, very light support tray for our Low Cost Automation linear robots, the new tube-trough support tray is also ideal for many of our small chain series.
To the tube-trough support tray

Simplified strain relief

Simplified strain relief in the mounting bracket. Continuous one-piece element for defined cable diameter ranges per layer. This reduces the number of components in the mounting bracket and allows quick assembly.
To the simplified strain relief

Online configurators


e-chains service life calculator

e-chains service life calculator Calculate the expected service life in double strokes and kilometres. Based on the service life, an individual guarantee certificate is generated for the energy chain you have selected.

e-spool product finder

e-spool product finder The e-spool product enables you to find the right spring-driven cable drum for your application in just a few steps.

Interactive 3D models of the energy chain systems

You can get interactive 3D models of the energy chain systems, which provide an effective representation and convincing insights into the interior of products.

You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

Chainge program for energy chains Have energy chains recycled instead of throwing them away.