Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Energy chains online shop

Polymer energy chains for every movement. Filter according to dimensions, load and dynamic data and get the result quickly. A pre-selection of recommended energy chains makes it easier to find and supply energy in your application. Experts can find a total overview of all igus energy chains on the right. We provide a guarantee of up to 4 years on all energy chains.

Antal produkter: 419

e-spool® flex - uninterrupted panel feed | with housing | Extension length 5-15m

  • No slip ring: No contact wear due to corrosion, contamination, or sticking.
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Service life of up to 10,000 cycles
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Available in various versions: with hand crank (H), return spring (SP or SB), and inlet brake (SB).
Note: Please consider VDE 0298 Part 4 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
fra 671,97 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
9 3 - 4 arbejdsdage
Til produktsiden

triflex® R TRC series

  • Energy tube
  • Enclosed design
  • Maximum swarf protection for cables
  • Bend radius R: 50 - 182mm
fra 1,10 EUR/Kædelink
8 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden

E2/000 series 2700, energy chain, openable along the outer radius

  • Inner height hi: 35mm
  • Inner width Bi: 50 - 175mm
  • Bend radii R: 63 - 250mm
  • Pitch: 56mm
  • Design: Openable from both sides along the outer radius
fra 2,67 EUR/Kædelink
64 produkter, hvoraf klar til afsendelse:
56 24 - 48 timer
6 3 - 4 arbejdsdage
Til produktsiden

E2/000 series 3500, energy chain, openable along the outer radius

  • Inner height hi: 45mm
  • Inner width Bi: 50 - 250mm
  • Bend radii R: 75 - 300mm
  • Pitch: 67mm
  • Design: Openable from both sides along the outer radius
fra 5,48 EUR/Kædelink
70 produkter, hvoraf klar til afsendelse:
70 24 - 48 timer
Til produktsiden

ESD energy chains

Openable energy chains with mounting brackets and interior separation in electrically conductive ESD material available from stock.
På forespørgsel
Til produktsiden

guidelok horizontal - upper run guide

Unhindered travel: no swarf can settle between the sliding surfaces of the upper and lower runs of the energy chain.
På forespørgsel
Til produktsiden

guidelok slimline P/PS - vertical guide

  • Up to 7m/s and 10m/s2
  • Up to 80% less trough required, saving cost and weight
  • For hanging systems up to 50m
På forespørgsel
Til produktsiden

triflex® R TRCF series

fra 4,53 EUR/Kædelink
5 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
2 48 - 72 timer
Til produktsiden

E4/4HD – long travels or "side-mounted"

Energy chains and tubes openable from both sides. Inner heights of 32 to 80mm. Especially suitable for "side-mounted" and travel distances of over 200m.
På forespørgsel
Til produktsiden

i.Sense CF.P - Smart system for monitoring the tensile force of the cable

  • The CF.P sensor measures the tensile forces on the cables
  • Permanently increased tensile forces can lead to cable damage and in the worst case, cable fire
  • The CF.P sensor identifies maintenance that has been carried out incorrectly on the cables
  • Data is stored on an SD card and can be read out for analysis
På forespørgsel
Til produktsiden
Nyt

EC.W - Low cost service life sensor for maximum system availability

▲ Tech up
  • Cable-linked condition monitoring with service life percentage display
  • Direct PLC connection via potential-free contacts
  • Suitable for harsh, dark, or dirty environments

▼ Cost down
  • 80% cost reduction due to direct connection
  • Maintenance cost reduction 
  • Avoid unplanned downtime
fra 413,31 EUR/Stk.
43 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
7 3 - 4 arbejdsdage
Til produktsiden

Dresspack for igus ReBeL

  • Fixation of the igus Cobots clamps via velcro tape
  • Easy and quick assembly and disassembly 
  • Complete silicon free which allows the use in the automotive industry
  • E-Chain is size TRE.30.050.0.B to push in the cables from the outside 
fra 277,96 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 3 - 4 arbejdsdage
Til produktsiden

Cable Clip

  • Even cheaper than a cobot clamp
  • Every Cable Clip comes with either 500 oder 1.000 mm velcro strap
  • Attach cables and or hoses to your robot or cobot
  • Quick and easy to be shorten 
  • High flexibility and slim design 
  • Perfect for short time use to attach cables on a cobot
  • The best alternative to cable ties
fra 9,02 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
2 48 - 72 timer
Til produktsiden

Series TE14.50, snapchain, loops openable along the outer radius

  • Loop length: 50mm
  • Bend radius R: 28 - 125mm
  • Pitch: 30,5mm
  • Design: Openable along the outer radius
På forespørgsel
6 produkter, hvoraf klar til afsendelse:
5 24 - 48 timer
1 8 uger
Til produktsiden

Series TE26.120, snapchain, loops openable along the outer radius

  • Loop length: 120mm
  • Bend radius R: 63 - 200mm
  • Pitch: 56mm
  • Design: Openable along the outer radius
På forespørgsel
6 produkter, hvoraf klar til afsendelse:
5 24 - 48 timer
Til produktsiden