The alternative recirculating ball bearing guides

Simple 1:1 replacement with drylin® T

Slide instead of roll – the drylin® T linear rail guide is based on that principle. In the process, the drylin® T rail guide makes the exchange from a recirculating ball bearing system to a sliding system as easy as possible. Connector and hole dimensions of drylin® linear rails and linear carriages are identical to those of conventional recirculating ball bearing systems.
The centrepiece of the guide carriage consists of lubrication-free and extremely long-life sliding elements made of igus® high-performance polymers. Quick and easy to handle and maintenance-free in use. The rail guides made of hard anodised aluminium are tough and corrosion-resistant.

The components of the drylin® T rail guides

Linear rails

drylin® T rail guide
  • Four installation sizes in length up to 4,000mm
  • Corrosion-free due to hard anodising/clear anodising
  • Standard mounting holes or without holes
  • More about linear rails
Purchase rail guide here

Guide carriages

drylin® T guide carriage for drylin® T linear rail
  • 1:1 dimensionally interchangeable with recirculating ball bearings
  • Individual clearance adjustment
  • Automatic pretension optional
Purchase guide carriages here

Clamping options

drylin® T complete set
  • Carriage incl. manual clamp
  • Freely positionable clamping elements
  • For four standard sizes
Purchase complete set here

Miniature rail

drylin T miniature rails
  • Four miniature sizes
  • Rugged and corrosion-resistant
  • With mounting holes or completely without
Buy miniature rails here

Miniature carriage

Miniature linear guide carriages for tight installation spaces
  • Carriages for small installation spaces
  • Four miniature sizes
  • Individual clearance adjustment (Size 12/15)
Buy miniature carriages here

Configure complete systems

Configure complete linear rail systems
  • Ready-to-install system
  • Definable rail length and number of carriage
  • Online: function and service life check
Configure here

Identical connector and hole dimensions

INA: KUVE -B • KWVE-B • KWE-B • KWSE / KUSE
Bosch Rexroth: FNS • FLS • SNS • SLSS • NH • SLH • FNN • SNN
THK: SHS-C/LC • HSR-A/LA • HSR-B/LB/BM
HIWIN: HGW-CC • QHW-CC • RGW-CC • RGW-HC
ROLLON: MRS • MRS-L
IKO: MRS • MRS-L
Rodriguez: BRH-A • BRH-AL • MSR-E • MSR-LE
Romani: HRC-FN
 

To the drylin® T shop

Same dimensions as recirculating ball bearing guides now also possible with our drylin® W system

We have added the WW-10-40-T20-AL carriage to our drylin® W range to match our drylin® T series. It has the same connection dimensions as recirculating ball bearing guides, is quiet thanks to our sliding function and does not require any lubrication at all.

Suitable for drylin® standard rails:
  • WS-10-40 (hard-anodised)​
  • WS-10-40-CA (silver clear-anodised)
  • WSX-10-40 (high profile)
More information about this
WW-10-40-T20-AL alternative to recirculating ball bearing guides

Why choose drylin® linear systems?

Robust
Robust
drylin® linear guides defy high temperatures, strong vibrations and more
drylin® linear bearings are dirt-resistant
Dirt-resistant
drylin® linear guides can even be used with sand, chips and dust
drylin® linear bearings are corrosion-free
Corrosion-free
Corrosion-free and media-resistant for use under water
drylin® linear bearings are quiet
Quiet
About four times quieter than corresponding metal linear bearings
drylin® linear bearings are light
Lightweight
Up to 75% lighter thanks to high-performance polymers
drylin® linear bearings are hygienic
Hygienic
All systems run without external lubrication and are therefore extremely clean