Skift sprog :
| Parameters | CFX clamps | Tiewrap plates can be bolted, clipped on, stacked | 
|---|---|---|
| Recommended standard | E2.1, E4Q, E4.1, E4.1L, E4/light, C6, E6, for all KMA with C-profile | E2.1, E4Q, E4.1, E4.1L, E4/light, C6, E6 | 
| When to use this strain relief system: | Standard for high accelerations, loads and demanding applications. For many cables, large cable diameters and stacked cables. For long travels, cranes, offshore, machine tools, high speeds and hydraulic cables. When modularity is required. | Standard for many applications at medium and low accelerations. For unsupported, gliding, hanging and standing applications in general machinery and machine tools. For cables side by side. Also available as an individual part, for example in control cabinets. | 
| When not to use it: | No limitation | For large cable diameters | 
| Assembly time index | + | + | 
| Definable tensile strength | + + | - | 
| Price index | 2 1/2 | 1 | 
| Modularity | yes | yes | 
| Dynamics | high to very high | high | 
| Determination of tensile strength 1) in N with chainflex | Cable tiewrap | 
| Cables under different conditions | single | double | |
|---|---|---|---|
| dry, PUR | 1023 | 94 | 165 | 
| dry, PVC | 891 | 455 | 601 | 
| dry, TPE | 1580 | 97 | 224 | 
| Water 2), PUR | 947 | 65 | 150 | 
| Water 2), PVC | 917 | 447 | 528 | 
| Water 2), TPE | 1283 | 94 | 123 | 
| Oil 3), PUR | 500 | 96 | 137 | 
| Oil 3), PVC | 874 | 393 | 627 | 
| Oil 3), TPE | 1,044 | 64 | 87 | 
1) Tested with igus chainflex cables made of the jacket materials PVC (CF7.15.12), PUR (CF5.05.25), TPE (CF9.10.25 ) and a diameter of 15mm
2) Water, 60°C, 24hrs climate chamber at 90% r.h.
3) Cables wetted with oil. Oil type synthetic lubricating oil with Teflon
All strain reliefs were tightened to 1Nm. Cable tiewraps tightened by hand.
+ + = Best suitability | + = Good suitability | + - = Satisfactory suitability | - = Limited suitability
Price index
1/2 = Low price range
1 1/2 = Medium price range
3 = High price range
| Parameters | Strain relief separators | CFV strain relief element | 
|---|---|---|
| Recommended standard for the following energy chains: | E2.1/R2.1, E4.1/R4.1, E4.1L/R4.1L, C6, E6/R6 | E2.1, E4Q, E4Q.L, E4.1, E4.1L, E4/light, C6, E6/R6 | 
| When to use this strain relief system: | Combination of separator and strain relief, ideal for small spaces. For applications with medium accelerations. For small cable diameters. Ideal for e-tubes. For machine tools. | For energy chains and e-tubes. Stepped strain relief for use outside of the energy chain cross section - even with different connectors. A subsequent installation is possible. Easy installation in a top-hat (DIN) rail 15 (TS92.31) or in the C-profile of the | 
| When not to use it: | For high loads | For high loads | 
| Assembly time index | + | ++ | 
| Definable pull-out force | - | - | 
| Price index | 1 | 1 | 
| Modularity | yes | yes | 
| Dynamics | high | medium | 
Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h