Skift sprog :
The harvesting of vegetables and lettuce cannot yet be fully automated. However, the subsequent steps such as washing, weighing and packing can be carried out directly in the field and thus speed up the process considerably - so that consumers have fresh produce at their disposal. This task is performed by the specialised machines from Josef Zeyer GmbH. In the field, the impressive machines can be controlled by remote control, which are connected to the vehicle by chainflex® cable from igus®.
"We have had very good experiences with these cables. They achieve a high service life in the field and also make handling the remote control easier because they are more flexible and therefore more manoeuvrable."
Andreas Zeyer, CEO of Josef Zeyer GmbH
Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h