Skift sprog :
At the beginning of 2013, the family-owned company launched its own development, a plug-in cow-cleaning machine, onto the market. A robust igubal® flange bearing EFOM, a standard design element from igus® SE & Co. KG, is used to support the shaft end of a brush. It consists of a housing made of igumid® G, characterised by its special impact resistance, and a spherical ball made of the highly wear-resistant material iglidur® W300. It has the lowest coefficient of friction in dry operation. igubal® is a system of self-adjusting bearing elements made entirely from high-performance plastics. The type series ranges from articulated and clevis joints to flange, spherical and pillow block bearings. The bearing elements are very light, save installation space thanks to their dimensions and help to reduce costs: firstly in procurement and secondly in operation by eliminating maintenance and assembly costs.
Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h