Skift sprog :
Weeding is a chore for everyone, especially in agriculture where, in addition to weather conditions and the effects of sand and dust on machinery, the relentless growth rate of weeds can be frustrating. To meet this challenge, the Dutch company AIGRO UP has developedan autonomously travelling weed control robot with drylin® Wprofile rails and linear housings from igus®. With the help of various sensors, the robot can travel thousands of kilometres continuously and completely autonomously along the trees in all weathers to weed them.
Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h