Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Assembly Instructions for e-chain® triflex® R - TRE

Joining: TRE.30 - TRE.40 - TRE.60 - TRE.70 - TRE.85 - TRE.100

Assembly Instructions for triflex® R TRE Hold two pieces together at inner radius and move socket up against the ball´s wedged end. Push until a klicking sound indicates a secure fit of socket onto the ball.

(chain section exposed for the purpose of demonstration)

Detaching: TRE.70 - TRE.85 - TRE-100

Assembly Instructions for triflex® R TRE Insert screw driver into the opening of the socket from the top. Then twist apart, counter-clockwise.

Detaching: TRE.30 - TRE.40 - TRE.60

Assembly Instructions for triflex® R TRE Bend triflex® into its radius and twist apart, counter-clockwise

Filling: TRE.30 - TRE.40 - TRE.60 - TRE.70 - TRE.85 - TRE.100

Triflex TRE Assembly Easy to fill - simply press cable in...
Triflex TRE Assembly ...and easy to take the cables out