Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
+45 86603273

QuickChain.13 - e-chains® express selection for unsupported application up to 13 m

QuickChain.13  

With the new express selection, suitable energy chains can be found even faster and simpler. With a few entries you can filter the result and get a selection of e-chains® that suits your application. The delivery times and prices of energy chains are immediately determined. After selecting the suitable energy chain you can configure it in seconds with mounting brackets and optionally with standard separators and transfer it to the shopping cart. You can of course also add CAD data to the selected e-chain® or look at the technical data in the online catalog.

how the QuickChain.13 product finder works (German)

 
ipad  

From now on also available as iOS iPad App as a free download free from iTunes.