Skift sprog :
The cobot 3D printer impresses not only with its generous installation space but also with its innovative design. The one-piece aluminium chassis encloses the printing chamber and all mechanical components are mounted internally.
The reduction to a few fail-safe components enables fast assembly, a favourable price and at the same time guarantees 3D printing results of the highest quality.

The linear guides of the drylin® T and W series as well as the drylin® SD lead screw drives and linear carriages run completely lubrication-free, so there is no risk of contamination of the housing, filament or print product. The maintenance-free operation also increases reliability. Commissioning after replacement or servicing of the extruder head or nozzle size is quick and easy thanks to the drylin® N low-profile guide system.
In addition to being lightweight thanks to the use of plastic and corrosion-free coated aluminium, the guides in the drylin® series impress with very quiet and precise running thanks to the "sliding instead of rolling" principle.
Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h