Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® T linear rails

Linear rail products

Linear rails

Standard drylin® T linear rail
  • Made of hard-anodised aluminium
  • Rust-free
Standard linear rail

Weight-reduced rails

drylin® T lightweight linear rail with hollow profile
  • Particularly lightweight due to hollow profile
  • Clear anodised
Linear rail with hollow profile

Miniature guide rail

drylin® T linear rail for the miniature guide
  • For applications in small spaces
  • Suited for miniature guides
Buy miniature guide rail

drylin® T linear guides complete systems

The maintenance-free alternative to recirculating ball bearing systems

Lubrication-free rail guides with sliding elements from the high-performance polymer iglidur® J range, with ideal running characteristics for the use in automation and materials handling. Whether with manual or automatic clearance adjustment or with manual clamp – all drylin® T rail guides are maintenance-free, lubrication-free and quiet, even in extreme conditions. For special requirements such as small installation spaces or particularly high loads, the product range also includes miniature guides and heavy-duty linear systems.  
 
Connector and hole dimensions identical to the following recirculating ball bearing systems:
 
INA: KUVE -B • KWVE-B • KWE-B • KWSE / KUSE
Bosch Rexroth: FNS • FLS • SNS • SLSS • NH • SLH • FNN • SNN
THK: SHS-C/LC • HSR-A/LA • HSR-B/LB/BM
Hiwin: HGW-CC • QHW-CC • RGW-CC • RGW-HC
Rollon: MRS • MRS-L
IKO: MRS • MRS-L
Rodriguez: BRH-A • BRH-AL • MSR-E • MSR-LE
Romani: HRC-FN
Buy drylin® T rail guides complete systems here
Complete systems drylin® T selection

Lubrication-free drylin® T guide carriages

Identical to conventional recirculating ball bearing systems

  • With manual clamp (optional)
  • As miniature guide or for heavy-duty use
  • Adjustable bearing clearance included 
Further information on drylin® T linear carriages
More guide carriages drylin® T

Clamp elements for drylin® T rail guides

Maximum design freedom for optimal solutions

  • Clamps
  • Replacement plastic sliding elements
  • End caps for holes of the linear rails
Buy manual clamps for drylin® T rail guides here
drylin® T linear guide clamp element