Cross section extension for CFSPECIAL.572

CF cross section extensions

New cross sections of the special cables for the top drive


Operational safety in the onshore and offshore sector

The chainflex® control cable CFSPECIAL.572.25.37 and motor cable CFSPECIAL.572.40.07 have been added to the range of cables for the maritime sector. They have been specially developed and tested for top drive, i.e. for applications on onshore and offshore drilling rigs. This means that igus® now offers 9 chainflex cables specifically for top drive applications. These are available from stock and from a length of 1m. Protected by a robust, jet-black PUR outer jacket with aramid support elements, they are MUD-resistant in accordance with NEK 606. In combination with the igus e-loop, this cable series offers the highest level of safety that is required on drilling rigs. As drilling has to be carried out in extreme environments, it involves high costs and large investment sums.
Tech up

Tech up

  • Complex and special cable design with aramid braid, for applications under extreme conditions
Tech up

Cost down

  • Reduce project certification costs thanks to DNV approval for the entire CFSPECIAL.572 series
Proof

Proof

  • Complete documentation of eligibility criteria and test procedures
Sustainability

Sustainability

  • Due to on-demand delivery, excessive cable waste is avoided

Technical data

Part No.Number of cores and conductor nominal cross section Outer diameterCopper indexWeight
 [mm²][mm][kg/km][kg/km]
CFSPECIAL.572.25.37(37x2.5)C4010861901
CFSPECIAL.572.40.07(7G4.0)C19.5350540