Plain bearings in hinges

For clearance-free movement of convertible tops, spoilers, steps, doors and rear lids

Single and multi-joint hinges are used in various places on the vehicle and are usually fitted with metallic rolled bearings with a PTFE coating. In order to achieve a low-clearance system, however, these bearings have to be recalibrated at great expense. Our solid plastic bushings, on the other hand, simply calibrate themselves through the heat effect during the e-coating process. The result: A low-clearance bearing even with a rough sheet metal hole.

Requirements for bearings in hinge applications:

  • Low-clearance bearing support
  • E-coating suitability
  • High compressive strength


Advantages of igus plain bearings:

  • Tolerance compensation possible through e-coating process
  • No contact corrosion
  • Electrically conductive materials
  • Quiet operation
Markus Feth, Head of Automotive iglidur Bearing Technology, explains the advantages of our polymer plain bearings in multi-joint and simple hinges.

Suitable products

Sheet metal solutions

iglidur clip bearings, double collar and double flange bearings are mounted very easily and quickly

New: iglidur F300

Exceptionally resistant for e-coated assemblies and highly wear-resistant

iglidur K230

Clip bearings with resistance to high temperature, chemicals and corrosion

iglidur G

Wear-resistant all-rounder with excellent price-performance ratio

Further areas of application

Inside and outside: our dry-tech polymer bearing technology shows its advantages in many places in the car.
Watch now

Go back to overview

To the introductory page with information on the advantages of our bearings and special services
Go to overview