Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® roller bearings: two systems, one goal
Tech up
& Cost down

Modular roller bearing kit

igus® drylin® roller bearings Our modular roller bearing system allows every component to be combined with every other. The products have been used, and have proven themselves,  for years.  Roller bearings for drylin® W WS single and double rails, installation size 10/16/20
  • Lightweight
  • Quiet
  • Easy assembly & replacement
  • For horizontal or vertical installation
More about drylin® roller bearings
Shop for roller bearings

Roller bearings for lateral installation

drylin® igus® hybrid roller bearings igus® developed this system, which works especially well for lateral installation positions. Examples are sliding doors, monitor adjustment systems, shelves and cabinets. For drylin® W roller bearing rail WSR-10-120
  • Higher precision thanks to greater surface
  • Improved pressure distribution
  • Suitable for more weight
  • For lateral installation
More about drylin® roller bearings
Shop for roller bearings

Online service life calculator for roller bearings

Calculate and order quickly and easily

For all applications with drylin® roller bearings: whether it's a flexible system with single rail and roller bearings or a ready-to-install double rail with roller carriage. Taking into account, among others, the installation position and the load, function and suitability are checked in the new online configurator and suitable system solutions are suggested.
To the configurator for roller bearings

Why choose roller bearings from igus®?

drylin® W roller bearings combine two technologies: sliding and rolling

Liner technology
The additional liners installed in the carriage give the roller bearings more grip and stability, and weight is transmitted to the shaft more evenly. This extends the service life of shaft and rollers and allows greater maximum loads.Roller technology
The displacement resistance is reduced by the rollers. This would make it feel as though the carriage were floating on the shaft if one were to push it manually. Moving the carriage requires less energy.

New at drylin
Roller guide WJRM with double roller




Roller bearings - smooth running and maintenance-free operation

No tangling or lubrication due to combination of sliding elements and roller bearings

Roller bearing

Roller bearings and drylin® W plain bearings
  • Sliding elements made of iglidur® J or iglidur® J200
  • Housings made from aluminium, stainless steel or zinc die casting
  • Optimal bearing load in roller direction
Buy roller bearings

Double roller bearings

Roller bearing with drylin® W double roller
  • Housing made of zinc die-casting
  • Sliding element iglidur® J
  • Roller arrangement of 70° or 80° also allows lateral drives
Buy double roller bearings

Roller carriage

Hybrid carriage with drylin® W roller bearings
  • Linear carriages with combined plain and roller bearings
  • With single or double roller bearings
  • Particularly light running also with high loads
Buy roller carriage

Rolling and sliding – the roller bearing by igus®

For minimal drive forces and smooth operation


With the unique combination of lubrication-free plain and roller bearings, igus® offers a particularly smooth and cost-effective solution for linear guides. The technology, which is ideal for manual adjustments, enables a silent operation with applications such as machine doors, protective doors and moveable control panels. Due to the integrated rollers, low drive forces with a friction value of 0.1 µ can be achieved. The sliding elements made of iglidur® plastic absorb lateral and misuse forces. The roller bearings perfectly match various hard-anodised aluminium profiles from the drylin® W linear system.
 
  • Particularly smooth operation
  • Low-profile installation method possible
  • Absorption of the misuse and lateral forces by the sliding elements
  • No tangling
  • Fitting linear rails
  • Available in the installation sizes 10, 16 and 20
drylin® W roller bearing – combines sliding and rolling

drylin® W profile rails

Ideal for use with roller bearings

  • Suited for the available roller bearing sizes
  • Lightweight and robust
  • Available as single, double or high-profile rails
Purchase drylin® W profile rails
Profile rails for drylin® W roller bearings