Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)
PRT-04 black edition slewing ring bearing

Less light reflection

PRT-04 black edition with dry operating sliding elements

Elegant and inconspicuous appearance. Ideal for use
as a visible part in furniture or in applications where reflection
should be avoided as far as possible.

The sliding elements made of iglidur JB are outstanding all-rounders. They are characterised by a low coefficient of friction during dry operation. This material also has low moisture absorption and offers good chemical resistance.

Tech up

Tech up

  • Black coating reduces light reflections
  • Elegant and discreet black design
Cost down

Cost down

  • Ready-to-install solution
  • Available off the shelf
  • Freely available 3D data for your design
Proof

Proof

  • In the igus test laboratory, the new black edition displayed the same performance as our PRT-04 series
Sustainability

Sustainability

  • No lubricating greases or oils
  • igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.


Bearings in dirty environments

Protection against wear & chemicals

We have developed the iglidur IC-07 coating for this purpose

When metallic surfaces not only have to be protected against wear and abrasion, but are also exposed to regular or continuous contact with aggressive chemicals, resistant coatings can be the solution. 

The new iglidur IC-07 coating is particularly suited for highly stressed guide and bearing systems in special machine construction, lab technology or generally in fluid technology systems, such as valves or pumps.


Short novelty presentation of the PRT-04 black edition slewing ring bearing


Personal consulting

Do you have further questions about the PRT-04 black edition?

If you have any questions about our PRT slewing ring bearings, simply select one of the contact options and let us advise you. Our experts will be happy to assist you.