Ball bearing materials: xirodur®

xirodur® B180 - specifications

B180 - cost-effective all-rounder

  • Longest service life
  • Extensive product range
  • Low wear values
  • Good resistance to chemicals and temperature fluctuations/extremes

Further available materials

A500

xirodur® A500 - specifications
  • Temperature-resistant
  • Excellent chemical resistance
  • Special product
  • For vacuum and autoclave applications

F180

xirodur® F180 - specifications
  • Anti-static dissipative material
  • Supports the removal of undesired electrostatic charge

F182

xirodur® F182 - specifications
  • Electrostatically conductive
  • Lower surface resistance (volume resistance <104Ωcm) than xirodur F180

C160

xirodur® C160 - specifications
  • Excellent chemical resistance
  • Low-cost material compared to A500
  • Low absorption of different media

S180

xirodur® S180 - specifications
  • The all-rounder in black for visible parts

Special materials upon request:

MT180

xirodur® MT180 - specifications
  • Individual components with USP class VI // DIN EN ISO 10993
  • For use in medical technology

F500

xirodur® F500 - specifications
  • Ideal for use in the semiconductor industry
  • Electrostatically conductive (volume resistance <104Ωcm)
  • Temperature-resistant from -50 to +150 °C
  • Extremely resistant to chemicals

S180LF

material data sheet xirodur S180LF
  • Low fogging
  • Especially for automotive interiors
  • Special designs possible

Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h