Skift sprog :
CH engineering GmbH developed a compact grape harvester that is easy to transport on a trailer. As the harvester remains connected to the trailer by a cable winch, gradients of up to 75% can be mastered. To increase the longevity of the cable, our E4.1 series energy chains are used. In addition, igubal bearing technology is used, as this is less susceptible to corrosion and damage from grape must than the metal bearings previously used.


Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h