Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Active grill shutter with iglidur® plain bearings

Front grills are often active vehicle components with flap systems or roller mechanisms. Since the bearing points here are outside the vehicle, they are constantly in contact with dirt or water. This is where our iglidur plain bearings and xiros ball bearings display their advantages over metallic bearings:

  • Completely dry-operating without external lubricants
  • Consistent performance and no maintenance
  • Corrosion-free
  • Lightweight
Sebastian Bloechl, Sales Manager for the Automotive Industry, explains the advantages of our lubrication-free plain and ball bearings in front grills.
iglidur plain bearing in the flap system of a front grill
iglidur plain bearing in the flap system of a front grill
xiros ball bearing in the roller mechanism of a front grill

Suitable products

iglidur J plain bearing without flange

iglidur J plain bearings

The versatile endurance runner, highly resistant to wear on virtually all shafts with very low coefficient of friction
Find out more about iglidur J
xiros ball bearing B180

xiros ball bearings

Smooth-running ball bearings - lubrication-free and dirt-resistant
Go to ball bearing B180
iglidur P210 guide roller

iglidur guide roller

Specialist for pivoting, rolling applications and more
Go to iglidur guide roller P210

Bearing technology in motor vehicles: application examples

Further areas of application

More application examples for our dry-tech bearing technology products in motor vehicles (interior, engine compartment, exterior and chassis)
iglidur plain bearing in front of vehicle interior

Bearing technology solutions in motor vehicles

To the overview page with information on selected common and the latest dry-tech products