iglidur P UV plain bearing

Particularly UV resistant

iglidur P UV, especially for photovoltaic systems

Bearings of the so-called tracking systems in photovoltaic plants withstand extremely adverse environmental conditions. iglidur P UV was developed for this application. The special composition ensures high resistance to ultraviolet rays and ensures that iglidur P UV plain bearings function for a very long time and with the lowest possible loss of strength. 

Tech up

Tech up

  • Particularly resistant to environmental influences such as for example, UV radiation
Cost down

Cost down

  • Maintenance-free
  • Low coefficient of friction and wear
  • Cost-effective due to injection moulding
Proof

Proof

  • UV test in the igus test laboratory
Sustainability

Sustainability

  • No lubricating greases or oils
  • Good coefficient of wear and therefore a long service life
  • igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.
Diagram

Solar application

For more stability despite UV irradiation

For this purpose we developed the iglidur P UV

Ultraviolet rays damage not only human skin, but also inorganic materials. Plastics in particular degrade depending on the duration of exposure and therefore lose mechanical strength long term.

This effect is particularly important for photovoltaic systems. The constructions, which weigh several tons, are to be aligned with the position of the sun. If the supporting systems give way, the optimised alignment can not be guaranteed. 

We have developed iglidur P UV for this purpose. The particularly UV-resistant material lasts many years and ensures safe and stable guidance.


Consulting for iglidur P UV

Contact igus now We would be happy to advise you.
Whether by e-mail, phone or on site.
Simply select the desired contact option. 
Make a non-binding enquiry

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Now order free of charge!

What is iglidur?

iglidur plain bearings under scrutiny What are iglidur materials made of? 
What is behind the self-lubricating effect? Learn more about the mode of operation of iglidur plain bearings.
iglidur materials under scrutiny